E-Series/Hikvision: Unable to disable primary stream or enable Audio Input

Description

Cannot disable/enable Primary Stream or enable Audio input.

<br>

Version Introduced

r102253

<br>

Platform

All

<br>

Steps to reproduce

Add E-series encoder or Hikvision camera and attempt to disable or re-enable primary stream.
Add E-series encoder or Hikvision camera and attempt to enable Audio stream.

<br>

Expected result

Enable and disable should do as advertised.

<br>

Actual result

Primary stream disable disconnects but check mark reappears making it impossible to re-enable the stream.
When attempting to enabling Audio, the check mark is just cleared.

<br>

Work Around

For unable to restart primary stream, restart server.
For Enable Audio, no workaround.

<br>

Version Fixed

r102928 8.0.2.102945, 8.1.6.102943

<br>

Keywords

Hikvision, Audio