Skip to the content
- What is the default IP address and credentials?
192.168.1.168, admin/admin - Unable to adjust Zoom on Camera?
Windows XP/7 and IE7/8/9/10/11
Clean IE cache
Add IP to Trusted site
Java Settings , lower security to Medium
Add IP to Compatibility View
Make sure to install active X and accept java when prompted - Camera picture Off set on Illustra 200/210/600/610
Add IP address to compatibility view - Zoom not working after JAVA 8 upgrade
At this point JAVA8 need to be uninstall and reinstall JAVA7 latest version - Illustra 400 Box camera alarm input setup
Using hardwire contact to trigger an Alarm
To trigger the Illustra 400 alarm contact using hardwire connection you need to:- Browse under Setup/ Application/ Events
- Create an Event and enable Digital Input under Trigger
- Hit Submit to save the changes
- Short DCo & ALMi if set for Normally open (default)
- ADCI600-M111 or ADCI610-M111 not connecting with HDVR
If you need to connect the compact mini dome camera models ADCI600-M111 or ADCI610-M111 to the HDVR v2.2 or higher, make sure to
Under SETUP -MAINTENANCE – API/ONVIF, uncheck “Enable ONVIF Authentication.” Otherwise, you risk to have the camera not connecting or drop out from the HDVR. - No Composite Video out on Illustra 600/610
The Illustra 600/610 cameras have a Composite video out. But is defaulted to OFF in the web menu.
Under IMAGE/CODEC turn TVout Stream to ON - No video on Internet Explorer 9 and Quicktime is already installed illustra 625
- Add the camera in the trusted sites.
- Open quicktime and go to edit – preferences – quicktime preferences, change from Auto to Custom 554.
- Select advanced tab
- Under streaming and transport setup, change to Custom
- Change the Transport to UDP port ID 554
- Note: IE in 64 bit is not supported. Only IE 32 bit will work. So far IE8, 9 and 10 have worked
- PoE Specifications
AD IP Camera specs:- PoE = 9W (INDOOR)
- PoE+ = 23W (OUTDOOR)
PoE Specs:
- PoE can provide long cable runs e.g., 100 m (330 ft) and deliver 12 W of power.
- PoE+ provides even more power, 25 W of power.
- Injects power onto the Ethernet segment (44-57 VDC)
- The distance may vary depending on the type of cable used, ex: CAT5 vs CAT6.
- RTSP Command
Video Edge ADCIPEXX Primary Video rtsp://192.168.1.168/camera.stm
illustra 400 Primary Video rtsp://192.168.1.168:554/live1.sdp Secondary Video rtsp://192.168.1.168:554/live2.sdp
illustra 210/600/610 Primary Audio/video: rtsp://192.168.1.168:7778/primarystream, Primary Video: rtsp://192.168.1.168:7779/primarystream, Secondary Audio/Video: rtsp://192.168.1.168:7780/secondarystream, Secondary Video: rtsp://192.168.1.168:7781/secondarystream Audio: rtsp://192.168.1.168:7777/audio
illustra 600-M/610-M Compact Primary A/V stream: rtsp://192.168.1.168:554/ufirststream , Second A/V stream: rtsp://192.168.1.168:554/usecondstream