SCN # | SCN-00000020 |
Title of SCN | G-Series PoE update |
TRAC # | |
Effective Version | Launched February 15, 2021 |
Products Affected | LC UNA |
Reason for Change (Summary) | Now available in 4 – 8 – 16 Ports |
Change
The G-Series PoE line, which consolidates/replaces the M-Series and LC UNA, is now available in a 16 Port option. The existing 4 and 8 Port machines will now come with Professional licenses as well. LC systems are no longer being manufactured.
Specs:
- Intel Atom
- 4GB DDR RAM
- Dual Gb NICs
- HDMI and DP monitor outs
- One 1-12 TB 3.5inch HDD
- 4 Port – max 4 TB
- 8 and 16 Port – max 12 TB
- 16 Port includes OS on SSD
- 4 USB Ports
- x2 USB 2.0 on Front
- x2 USB 3.0 on Back
- Ubuntu 18.04
- Includes the standard exacqVision Linux image comparable to Z, S, A and Q Series machines.
- PoE Power
16 Port



8 Port



4 Port



Additional Documentation
Other information
This machine should be troubleshot similar to any machine with the standard exacqVision Linux image.
The Power Supplies between the different versions are NOT interchangeable.
The 16 Port includes OS-on-SSD, the 4 and 8 Port do not.
Both graphics connections can be used simultaneously. If 2 monitors are connected, the 2nd is automatically configured for Extended Desktop.
PoE budget warning light on front of machine.