SCN # | SCN-00000019 |
Title of SCN | Q-Series |
TRAC # | |
Effective Version | Launch scheduled for late October, 2020 |
Products Affected | LC and ELP/R Series |
Reason for Change (Summary) | New Product |
Change
The Q-Series is designed to replace the ELP/R Series as well as the 16 channel LC Una. (The LC Una remains available until the G-Series 8 channel option is available.)



Specs:
Motherboard: H110E1-ITX
CPU: Intel G3900 Celeron 2M Cache, 2.80 GHz
RAM: 4GB DDR4
PSU: SPI 400W (will switch to FSP250SAC-ETI 250W soon after launch)
OS Drive: 128 GB 2.5” SSD
Storage Drive: 1 or 2 2-6TB WD Purple
(The 8 and 12TB models will have 2 drives)
Analog Board Stretch VRC7008L or VRC7016LX
Optional Addons:
Joystick/Keyboard
USB I/O Module
External USB 1Gb NIC
External USB DVD Drive
15.8” Rackmount Shelf

Additional Documentation
The Quick Start Guide will be available on the website upon launch.
Other information
This machine should be troubleshot similar to other exacqVision systems with the standard Linux 18.04 image. The Operating System and Client software will reside on the 128 GB SSD. If this drive is replaced, the machine will need to be re-imaged.
The Q-Series has 4 monitor outputs (Display Port, HDMI, VGA, DVI). Three can be used at a time, but the performance specs were rated with only 2 monitors – 2 are recommended.
The SSD is mounted via a bracket underneath the spinning HD.