Change
The HD Analog Encoder line is designed to replace the E-Series Encoder line which was EOL’d on December 31st, 2018.
- Analog HD provides an inexpensive way to get HD video
- Max 4MP Resolution
- 15 fps @ 4MP, 30 fps @ 2MP
- H.264, MJPEG
- Multiple streams per channel
- PoE support
4-Channel:



1-Channel

This device is being sold as a Tyco product, but will be supported by our Samsung plugin as this is a Hanwha OEM device.
By default, the device will have an IP address of 192.168.1.100 and DHCP is enabled.
User/Pass: admin/4321
Accessing the device in a web browser will prompt the user to create a new admin password.
In addition to regular analog signals, the device will also support the following HD signals: TVI, CVI or AHD protocols
The following PTZ protocols are supported: Samsung-T, Pelco-D and Pelco-P. However, the exacqVision software will be ending PTZ commands to the IP device itself, which will then translate the commands to send to the analog camera.
This device does contain System, Access and Event logs accessible through the web browser. These do not get deleted when the system reboots.
Other information
Additional Documentation
Here are screenshots of many of the webpages available.



























