USB Audio on ExacqVision Systems without Onboard Audio

External USB speakers may be connected to an ExacqVision system to transmit audio from ExacqVision Client if the system motherboard does not provide audio.

The speakers must be compatible with the operating system, such as Windows 10, Windows 7, or Ubuntu 20.04 Linux. Although third-party USB speakers are not specifically tested/certified for support with ExacqVision systems, Pixxo SP-5100U speakers have been successfully used for this purpose.

<br>