Windows timezone information for Georgian Standard Time gets forced to incorrect bias

Description

The custom Tbilisi-4.reg file that we add in our server can be overwritten on third party systems.

Version introduced

Server 8.0.3.103130

Server 8.0.4.104612

Platform

Windows Server 2012 R2

Steps to reproduce

  • Install Tbilisi-4.reg
  • Observe registry value change.
  • Update server to a new version.

Expected result

Registry value stays the same (Tbilisi is now +4)

Actual result

Registry value is overwritten to default (Tiblisi is +3)

Work around

  • Do not update server once reg is run.
  • Or via Client, locate and apply the selection “(UTC+4) Georgian Standard Time”, and subsequent remote updates should no longer affect your timezone setting.

<br>

Windows-timezone-information-for-Georgian-Standard-Time-gets-forced-to-incorrect-bias.pdf