Exacq systems built after 10/17/2015 include a special partition to allow for quick and easy system restoration to factory default conditions. This recovery will only affect your operating system drive.
<br>
To start the Recovery, during system boot up, prior to loading the operating system, press the “S” key on your keyboard.
You will be prompted to confirm:

Press the “Y” key on the keyboard once and the system recovery will complete itself. Follow any prompts to continue, should they appear. The entire process often only takes a few minutes, but depends on the system.
After the recovery process completes, follow any on-screen setup guides to complete system setup if they are prompted for your system.
<br>