The Persistent Event Monitoring feature in exacqVision Client 25H1 allows users to ensure that event monitoring persists, even if the Client is closed, providing continuous surveillance and notifications of events. The Event monitoring feature in exacqVision has over many years provided a flexible way to bring in situation awareness for the live monitoring use case.… Continue reading Persistent Event Monitoring in exacqVision Client 25H1
Scheduled Exports in exacqVision Client 25H1
This feature included in exacqVision Client 25H1 allows the user streamline the video exporting process by exporting video footage at a scheduled time – for example overnight when the network traffic is minimal. exacqVision allows the user to export video for sharing from it’s search interface. The video from one or more cameras is downloaded… Continue reading Scheduled Exports in exacqVision Client 25H1
Edge Cloud Archiving in 25H1
Support has been added in exacqVision 25H1 for archiving to Amazon S3 or Wasabi target. exacqVision Edge brings the comprehensive capabilities of a VMS to a supported camera, enabling camera-only installs. exacqVision Edge solution avoids the need to have an NVR on premise that needs to be deployed and maintained. The video data was vulnerable… Continue reading Edge Cloud Archiving in 25H1
Illustra Tripwire with exacqVision 25H1
This feature included in 25H1 allows the user to integrate with the Illustra Tripwire feature.Chapters:00:00 Intro00:13 Feature Demo00:33 Configure the Illustra Camera01:42 Configure exacqVision Client02:02 Event Linking02:20 Search03:00 Live View
exacqVision Mobile – VideoPush
This feature included in 25H1 improves the collaboration between users of the desktop client and the new exacqVision Mobile app using the VideoPush feature.Chapters:00:00 Intro00:13 Feature Demo00:46 Remote Connections00:56 Configure exacqVision Mobile01:19 Scenario 1 – Sending cameras from Mobile App to Desktop Client01:51 Scenario 2 – Sending cameras from Desktop Client to Mobile App02:28 Scenario… Continue reading exacqVision Mobile – VideoPush
Illustra Audio AI with exacqVision 25H1
This feature included in 25H1 allows the user to integrate with Illustra Audio AI.Chapters:00:00 Intro00:13 Feature demo00:29 Configure the Illustra camera01:25 Configure exacqVision Client01:47 Event Linking02:06 Search
Live View Search with Remote Connection Sub Streams does not Allow Live Search to Display Search Results
Description There have been 3 scenarios seen when searching from the live page on 24.12.7.0 Exacq Client if you have Sub Streams enabled.1. If you have remote connection enabled with sub streams searching from live will not return any search results.If you deleted the sub stream it will return search results as expected. 2. If… Continue reading Live View Search with Remote Connection Sub Streams does not Allow Live Search to Display Search Results
Configuring RTSP Streams in exacqVision Client
Note: This is an INTERNAL document – please do not share. VLC Configuration Add the RTSP Stream to exacqVision Client
Configuring Enterprise Manager Cache Settings
Description Added in EM 24.09, as we gain experience using the settings, it will be valuable to add guidance on the impact of specific changes and recommendations on in what situations they should be applied. A “cache_settings” group was added to the Enterprise Manager “settings.yaml” file. Each setting controls the update frequency for its designated… Continue reading Configuring Enterprise Manager Cache Settings